1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Long Butterfly Valve, Worm Gear Type, Wafer Type, PTFE Seat/Metal Seat

L-Long Butterfly Valve, Worm Gear Type, Wafer Type, PTFE Seat/Metal Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This butterfly valve features improved durability and low torque for high sealing performance. Glazed rubber sheet coating.

 
Part Number
20LUT-N-G-50A
20LUT-N-G-65A
20LUT-N-G-80A
20LUT-N-G-125A
20LUT-N-G-150A
20LUT-N-G-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2B(50A)2B(50A)4391

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)4699

฿ 100.00

TYV VALVE 1 Piece(s) Quote 3B(80A)3B(80A)46106

฿ 100.00

TYV VALVE 1 Piece(s) Quote 5B(125A)5B(125A)56143

฿ 100.00

TYV VALVE 1 Piece(s) Quote 6B(150A)6B(150A)56172

฿ 100.00

TYV VALVE 1 Piece(s) Quote 8B(200A)8B(200A)60187

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K/20K Supply Side, Connection Type Wafer Type Control Side, Connection Type Wafer Type
Handle Shape Round-shaped handle Working Temperature Range(℃) -29::232 Operation Method Manual
Rubber Sheet Material PTFE Maximum Allowable Pressure(MPa) 2.0 (Temperature Limited)