1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Long Butterfly Valve, Worm Gear Type, 10K (5K Shared) Iron Wafer-Shaped Rubber Seated

L-Long Butterfly Valve, Worm Gear Type, 10K (5K Shared) Iron Wafer-Shaped Rubber Seated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A butterfly valve that achieves a high sealing performance at low torque with enhanced durability. Thermally applied rubber seat structure.

[Features]
・ Toyo Valve Co., Ltd. supports diversification of requirements for construction equipment, direct heating and cooling supply facilities, and processing industries by consolidating a wealth of experience and technology.
· In addition, all products including butterfly valves are certified under the international standard ISO 9001 quality assurance system and environmental management ISO 14001 system. These products are produced based on TQC by taking all possible measures to ensure quality and respect for the environment.

 
Part Number
10L2-N-UEL-350A
10L2-N-UEL-400A
10L2-N-UEL-450A
10L2-N-UEL-500A
10L2-N-UEL-600A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)

฿ 100.00

TYV VALVE 1 Piece(s) Quote 14B(350A)14B(350A)78571310

฿ 100.00

TYV VALVE 1 Piece(s) Quote 16B(400A)16B(400A)102626310

฿ 100.00

TYV VALVE 1 Piece(s) Quote 18B(450A)18B(450A)114650310

฿ 100.00

TYV VALVE 1 Piece(s) Quote 20B(500A)20B(500A)127745360

฿ 100.00

TYV VALVE 1 Piece(s) Quote 24B(600A)24B(600A)154793360

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material FC200 Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 5K/10K Supply Side, Connection Type Wafer Type Control Side, Connection Type Wafer Type
Handle Shape Round-shaped handle Working Temperature Range(℃) ::100 Operation Method Manual
Specifications With Dew Condensation Preventing Yoke Zysk Material SCS13A Rubber Sheet Material EPDM
Maximum Allowable Pressure(MPa) 1.0