(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This butterfly valve features improved durability and low torque for high sealing performance. Glazed rubber sheet coating.
Part Number |
---|
10L2-N-UEL-50A |
10L2-N-UEL-65A |
10L2-N-UEL-80A |
10L2-N-UEL-100A |
10L2-N-UEL-125A |
10L2-N-UEL-150A |
10L2-N-UEL-200A |
10L2-N-UEL-250A |
10L2-N-UEL-300A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | Control Side Nominal The Pipe Flange B name(A name) | L (mm) | H (mm) | D1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 2B(50A) | 2B(50A) | 43 | 220 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 2 1/2B(65A) | 2 1/2B(65A) | 46 | 228 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 3B(80A) | 3B(80A) | 46 | 248 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 4B(100A) | 4B(100A) | 52 | 258 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 5B(125A) | 5B(125A) | 56 | 286 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 6B(150A) | 6B(150A) | 56 | 298 | 110 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 8B(200A) | 8B(200A) | 60 | 409 | 170 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 10B(250A) | 10B(250A) | 68 | 477 | 250 | ||
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 12B(300A) | 12B(300A) | 78 | 502 | 250 |
Loading...
Valve Type | Butterfly Valves | Body Material | FCD450 | Applicable Fluid | Water / Air / Oil / Gas / Saturated Steam |
---|---|---|---|---|---|
Nominal Pressure | 5K/10K | Supply Side, Connection Type | Wafer Type | Control Side, Connection Type | Wafer Type |
Handle Shape | Round-shaped handle | Working Temperature Range(℃) | ::100 | Operation Method | Manual |
Specifications | Worm Gear Type | Zysk Material | SCS13A | Rubber Sheet Material | NBR |
Maximum Allowable Pressure(MPa) | 1.0 |
How can we improve?
How can we improve?