1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

600 Model Brass Screw-in Type Ball Valve (Lever Handle / Butterfly Handle) RB-N (Part Number)

600 Model Brass Screw-in Type Ball Valve (Lever Handle / Butterfly Handle) RB-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 895.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ball valve that can be opened and closed quickly by turning the lever handle 90°.
[Features]
· No directionality in the fluid sealing mechanism and no piping errors.
· The sealing performance can be maintained for a long time.
· Saves piping space.
· Low operating torque.
· Extremely low pressure loss compared to other models of valves.
· No maintenance cost.
· The valve structure makes it unsuitable for throttles.
· High flow rate is secured with a compact body.
[Applications]
· Pressure is 4.1 MPa for normal temperature water, oil and gas. Pressure is 1.0 MPa for temperature of water, oil and gas below 150°C.

 
Part Number
600RB-N-10A
600RB-N-15A
600RB-N-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

฿ 895.46

TYV VALVE 1 Piece(s) 5 Day(s) 3/8B(10A)3/8B(10A)5037

฿ 975.89

TYV VALVE 1 Piece(s) 4 Day(s) [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)6540

฿ 1,096.83

TYV VALVE 1 Piece(s) 4 Day(s) 3/4B(20A)3/4B(20A)6844

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 600 Type Ball Valve Type Full Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Lever Operating Temperature Range(°C) ::150
Operation Method Manual Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 4.1 Details of Maximum Allowable Pressure (Water and oil and gas which are 150℃ or less)(MPa) 1.0