(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bolted-bonnet flange-type cast steel globe valve.
Part Number |
---|
150-SGF-65A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | Control Side Nominal The Pipe Flange B name(A name) | Maximum Allowable Pressure (MPa) | L (mm) | H (mm) | D1 (Ø) | Sheet Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TYV VALVE | 1 Piece(s) | Quote | 150 Type | 2 1/2B(65A) | 2 1/2B(65A) | ~2.0 | 216 | 379 | 250 | Standard |
Loading...
Main Body Shape | Straight | Material | Carbon Steel SCPH | Applicable Fluid | Water |
---|---|---|---|---|---|
Supply Side, Connection Type | Pipe flange | Control Side, Connection Type | Pipe flange | Handle Shape | Round-shaped handle |
Glove Valve Type | Standard | Operation Method | Manual |
How can we improve?
How can we improve?