1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

125C Type Bronze Screw Down Globe Valve

125C Type Bronze Screw Down Globe Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A valve that is safe for use in corrosive environments.

 
Part Number
125C-BG-N-10A
125C-BG-N-20A
125C-BG-N-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(Ø)

฿ 506.04

TYV VALVE 1 Piece(s) 5 Day(s) 3/8B(10A)3/8B(10A)446948

฿ 913.00

TYV VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)659970

฿ 1,145.96

TYV VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)7710880

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC Bronze Casting Applicable Fluid Water
Nominal Pressure 125 Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Glove Valve Type Standard Operating Temperature Range(°C) ::120
Operation Method Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9