1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10K Bronze Screw-in Type Ball Valve

TYV VALVE

10K Bronze Screw-in Type Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,360.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ball valve that can be opened and closed quickly by turning the lever handle 90°.
[Features]
· No directionality in the fluid sealing mechanism and no piping errors.
· The sealing performance can be maintained for a long time.
· Saves piping space.
· Low operating torque.
· Extremely low pressure loss compared to other models of valves.
· No maintenance cost.
· The valve structure makes it unsuitable for throttles.
· High flow rate is secured with a compact body.

 
Part Number
BOV-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,360.66

TYV VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 10K Ball Valve Type Full Bore Supply Side, Connection Type Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A) Control Side, Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1B(25A)
Handle Shape Lever Operating Temperature Range(°C) ::80 L(mm) 83
H(mm) 54 Operation Method Manual Details of Maximum Allowable Pressure (Pulsating flow which is 80℃ or less)(MPa) 1.4
Details of Maximum Allowable Pressure (Pulsating flow and oil and air which are 85℃ or less)(MPa) 1.0