1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.50‐5HL Pneumatic Tire/Airless Tire (3.50-5HL-AL)

GIF WHEEL

3.50‐5HL Pneumatic Tire/Airless Tire (3.50-5HL-AL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity. / Since it is filled with rubber instead of air, there is no need to worry about getting a flat tire, and it is also features superior and economy.

 
Part Number
3.50-5HL-AL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Hub
(mm)
Wheel Specifications

฿ 10,116.66

GIF WHEEL 1 Piece(s) Quote 28692Airless, Solid Tire (Self-sealing Tire)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Width of Wheel(mm) 90
Hole Diameter(Ø) 25 Bearing Available

Please check the type/dimensions/specifications of the part 3.50-5HL-AL in the 3.50‐5HL Pneumatic Tire/Airless Tire series.

Products with similar specification

Part Number
3.50-5HL-BS
3.50-5HL-FO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Hub
(mm)
Wheel Specifications

฿ 4,700.00

1 Piece(s) Quote 29598Bridge stone Tire Used

฿ 3,466.66

1 Piece(s) Quote 28698Use of Tire Made Overseas