(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity. / Since it is filled with rubber instead of air, there is no need to worry about getting a flat tire, and it is also features superior and economy.
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Hole Diameter(Ø) | 20 |
---|---|---|---|---|---|
Width of Hub(mm) | 82 | Bearing | Available |
Please check the type/dimensions/specifications of the part 3.00-4HL-BS in the 3.00-4HL Air Tire/ Air-Less Tire series.
Part Number |
---|
3.00-4HL-AL |
3.00-4HL-FO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Wheel Specifications |
---|---|---|---|---|---|---|---|
฿ 6,516.66 | 1 Piece(s) | Quote | 248 | 73 | Airless, Solid Tire (Self-sealing Tire) | ||
฿ 2,575.00 | 1 Piece(s) | Quote | 250 | 76 | Use of Tire Made Overseas |
How can we improve?
How can we improve?