(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity.
Part Number |
---|
61/2X2-4HL-BLACK |
61/2X2-4HL-GRAY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Specifications |
---|---|---|---|---|---|---|
฿ 2,533.33 | GIF WHEEL | 1 Piece(s) | Quote | Wheel Color Black | ||
฿ 2,533.33 | GIF WHEEL | 1 Piece(s) | Quote | Wheel Color Gray |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Wheel Outer Dia.(Ø) | 175 |
---|---|---|---|---|---|
Width of Wheel(mm) | 40 | Hole Diameter(Ø) | 20 | Width of Hub(mm) | 52 |
Bearing | Available |
How can we improve?
How can we improve?