1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

UWBSD Type MC Nylon Wheel (Slim Type) (with Stainless Steel Bearing)

UWBSD Type MC Nylon Wheel (Slim Type) (with Stainless Steel Bearing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An integrated wheel made from MC nylon that features excellent abrasion-resistance and oil-resistance.

 
Part Number
UWBSD-75
UWBSD-100
UWBSD-130
UWBSD-150
UWBSD-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 2,850.00

GIF WHEEL 1 Piece(s) Quote 75261039

฿ 3,350.00

GIF WHEEL 1 Piece(s) Quote 100301242

฿ 5,641.66

GIF WHEEL 1 Piece(s) Quote 130302052

฿ 6,350.00

GIF WHEEL 1 Piece(s) Quote 150302055

฿ 9,241.66

GIF WHEEL 1 Piece(s) Quote 200342055

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Bearing Available