1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Type Heavy Duty Steel Plate Urethane Rubber Wheel

RF Type Heavy Duty Steel Plate Urethane Rubber Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,058.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Its urethane material construction means that it can withstand heavy loads and strong shocks.

 
Part Number
RF-65
RF-75
RF-100
RF-130
RF-150
RF-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,058.33

GIF WHEEL 1 Piece(s) 15 Day(s) 65341239

฿ 1,191.66

GIF WHEEL 1 Piece(s) Quote 75381239

฿ 1,533.33

GIF WHEEL 1 Piece(s) 15 Day(s) 100501256

฿ 2,600.00

GIF WHEEL 1 Piece(s) Quote 130502059

฿ 2,925.00

GIF WHEEL 1 Piece(s) 15 Day(s) 150502059

฿ 5,897.35

GIF WHEEL 1 Piece(s) 7 Day(s) 200632570

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Bearing Available