1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RG Type Heavy Duty Polybutadiene Rubber Wheel (RG-150)

GIF WHEEL

RG Type Heavy Duty Polybutadiene Rubber Wheel (RG-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a wheel with a tire made from polybutadiene rubber, which possesses high rebound resilience and excellent low temperature properties, as well as little internal heat generation. Depending on the size, there is one that uses a steel plate for the wheel main body, and one that uses a die-cast aluminum alloy.

 
Part Number
RG-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,800.00

GIF WHEEL 1 Piece(s) 15 Day(s) 150502059

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing Available

Please check the type/dimensions/specifications of the part RG-150 in the RG Type Heavy Duty Polybutadiene Rubber Wheel series.

Products with similar specification

Part Number
RG-100
RG-130
RG-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,083.33

1 Piece(s) 15 Day(s) 100501256

฿ 1,591.66

1 Piece(s) Quote 130502059

฿ 2,625.00

1 Piece(s) Quote 200632570