(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a wheel with a tire made from polybutadiene rubber, which possesses high rebound resilience and excellent low temperature properties, as well as little internal heat generation. Features a built-in radial bearing.
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Wheel Outer Dia.(Ø) | 200 |
---|---|---|---|---|---|
Width of Wheel(mm) | 45 | Hole Diameter(Ø) | 20 | Width of Hub(mm) | 55 |
Bearing | Available |
Please check the type/dimensions/specifications of the part SHV-200 in the SHV Type Steel High Repulsion Polybutadiene Rubber Wheels (with Radial Bearings). series.
How can we improve?
How can we improve?