1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PBD Type Nylon Wheels (with Stainless Steel Bearings)

PBD Type Nylon Wheels (with Stainless Steel Bearings)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A wheel in which nylon is used for the tire, and nylon 6 resin, which has excellent chemical-resistance and shock resistance, is used for the wheel main body. Features a built-in stainless steel bearing.

 
Part Number
PBD-75
PBD-100
PBD-130
PBD-150
PBD-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,300.00

GIF WHEEL 1 Piece(s) Quote 75321039

฿ 1,458.33

GIF WHEEL 1 Piece(s) Quote 100351242

฿ 2,248.47

GIF WHEEL 1 Piece(s) 7 Day(s) 130422052

฿ 2,414.12

GIF WHEEL 1 Piece(s) 7 Day(s) 150452055

฿ 3,008.63

GIF WHEEL 1 Piece(s) 7 Day(s) 200452055

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Bearing Available