1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PNUD Type Resin Urethane Rubber Wheel (with Stainless Steel Bearings)

PNUD Type Resin Urethane Rubber Wheel (with Stainless Steel Bearings)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,319.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The wheel main body is made from Nylon 6 resin, which has excellent chemical-resistance and shock resistance, while urethane rubber is used for the tire. Features a built-in stainless steel bearing.

 
Part Number
PNUD-75
PNUD-100
PNUD-130
PNUD-150
PNUD-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,319.10

GIF WHEEL 1 Piece(s) 7 Day(s) 75321039

฿ 1,527.94

GIF WHEEL 1 Piece(s) 7 Day(s) 100321242

฿ 2,369.41

GIF WHEEL 1 Piece(s) 7 Day(s) 130352052

฿ 2,672.25

GIF WHEEL 1 Piece(s) 7 Day(s) 150382055

฿ 3,485.77

GIF WHEEL 1 Piece(s) 7 Day(s) 200422055

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Bearing Available