1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUIE Type Steel Plate Conductive Urethane Wheel

SUIE Type Steel Plate Conductive Urethane Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,758.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

By giving semi-conductivity to urethane rubber, electro static charging can be prevented and static electricity can be gently removed without shock.

 
Part Number
SUIE-75
SUIE-100
SUIE-130
SUIE-150
SUIE-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,758.33

GIF WHEEL 1 Piece(s) Quote 75321039

฿ 2,284.04

GIF WHEEL 1 Piece(s) 7 Day(s) 100321242

฿ 3,581.80

GIF WHEEL 1 Piece(s) 7 Day(s) 130352052

฿ 4,321.64

GIF WHEEL 1 Piece(s) 11 Day(s) 150382055

฿ 6,316.66

GIF WHEEL 1 Piece(s) Quote 200422055

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Bearing Available