(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster for industrial vehicles for which multiple types of wheels are available with the same model number. Includes a stopper that stops the rotation of the wheel and swiveling of the hardware simultaneously.
Part Number |
---|
HLJB2.00-4-BLACK |
HLJB2.00-4-GRAY |
HLJB3.00-4-AL |
HLJB3.00-4-BS |
HLJB3.00-4-FO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Wheel specification (g) | Tire width | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,591.66 | GIF CASTER | 1 Piece(s) | Quote | 260 | 35.01~80.00 | 80 | 112 | 112 | 140 | 140 | 210 | 50 | 58 | Wheel Color Black | 2 | 3690 | ||
฿ 4,591.66 | GIF CASTER | 1 Piece(s) | Quote | 260 | 35.01~80.00 | 80 | 112 | 112 | 140 | 140 | 210 | 50 | 58 | Wheel Color Gray | 2 | 3690 | ||
฿ 9,400.00 | GIF CASTER | 1 Piece(s) | Quote | 304 | 80.01~140.00 | 130 | 125 | 125 | 160 | 160 | 248 | 73 | 71 | Airless, Solid Tire (Self-sealing Tire) | 3 | 7500 | ||
฿ 7,083.33 | GIF CASTER | 1 Piece(s) | Quote | 306 | 80.01~140.00 | 110 | 125 | 125 | 160 | 160 | 253 | 82 | 71 | Bridge stone Tire Used | 3 | 5480 | ||
฿ 5,450.00 | GIF CASTER | 1 Piece(s) | Quote | 305 | 80.01~140.00 | 110 | 125 | 125 | 160 | 160 | 250 | 76 | 71 | Use of Tire Made Overseas | 3 | 5370 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Wheel Characteristics | Abrasion Resistance |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Shaft Diameter D(Ø) | 20 |
Load Category | Light/Medium Load | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |
How can we improve?
How can we improve?