1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Vehicle Caster, HLJ Type, Swivel (Part Number)

GIF CASTER

Industrial Vehicle Caster, HLJ Type, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,716.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Swivel casters equipped with tires for industrial vehicles used generally for moving or carrying loads.
[Features]
· Casters for industrial vehicles for which multiple types of wheels with the same model number are available.
· Comes with free-swivel hardware.
· Uses tires for industrial vehicles that are pneumatic and have excellent shock absorption.
· A lineup of 11 varieties in a range of ø175 to ø295 (wheel diameter of 175 to 295 mm).
· Puncture-proof tires that do not flatten are also available.
[Applications]
· Generally used for moving or carrying loads.
· For moving or carrying loads that cannot handle shocks.

Part Number
HLJ8X3.00-4-AL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Wheel specification
(g)
Weight

฿ 6,633.33

GIF CASTER 1 Piece(s) Quote 28580.01~140.00100Round hole125125160160202106571Airless, Solid Tire (Self-sealing Tire)5960

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLJ8X3.00-4-AL in the Industrial Vehicle Caster, HLJ Type, Swivel series.

Products with similar specification

Part Number
HLETJ3.00-4-AL
HLETJ3.00-4-BS
HLETJ3.00-4-FO
HLJ8X3.00-4-FO
HLJY61/2X2-3-BLACK
HLJY61/2X2-3-GRAY
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Wheel specification
(g)
Weight

฿ 8,266.66

1 Piece(s) Quote 30480.01~140.00130Round hole112112140140202487358Airless, Solid Tire (Self-sealing Tire)6810

฿ 5,950.00

1 Piece(s) Quote 30680.01~140.00110Round hole112112140140202538258Bridge stone Tire Used4780

฿ 4,316.66

1 Piece(s) Quote 30580.01~140.00110Round hole112112140140202507658Use of Tire Made Overseas4680

฿ 6,225.00

1 Piece(s) Quote 28980.01~140.0085Round hole125125160160202186771Use of Tire Made Overseas4760

฿ 2,716.66

1 Piece(s) Quote 21035.01~80.0080Round hole1005612898121755145Wheel Color Black1490

฿ 2,716.66

1 Piece(s) Quote 21035.01~80.0080Round hole1005612898121755145Wheel Color Gray1490