1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Flow Caster, Swivel (with Rotation Stopper) PCJCS Type, Sizes 100 mm to 150 mm (Part Number)

GIF CASTER

Silent Flow Caster, Swivel (with Rotation Stopper) PCJCS Type, Sizes 100 mm to 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,066.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A radial bearing is used for the hardware swivel instead of a conventional steel ball. A radial bearing is used for the wheel instead of a conventional commercial bearing.

Part Number
PCJCS-151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)

฿ 1,558.33

GIF CASTER 1 Piece(s) Quote 190140.01~220.0018075(80)75(80)100100121503840

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) With Rotation Stopper
Wheel specification Rubber Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part PCJCS-151 in the Silent Flow Caster, Swivel (with Rotation Stopper) PCJCS Type, Sizes 100 mm to 150 mm series.

Products with similar specification

Part Number
PCJCS-100
PCJCS-125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)

฿ 1,066.66

1 Piece(s) Quote 13280.01~140.0012068(71)68(71)9090101003234

฿ 1,258.33

1 Piece(s) Quote 168140.01~220.0015075(80)75(80)100100121253838