(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features a radial bearing for the hardware swivel part instead of a conventional steel ball.
· Features a radial bearing for the wheel instead of a conventional commercial bearing
Part Number |
---|
PCJC-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 958.33 | GIF CASTER | 1 Piece(s) | Quote | 132 | 80.01~140.00 | 120 | 68(71) | 68(71) | 90 | 90 | 10 | 100 | 32 | 34 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel specification | Rubber | Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part PCJC-100 in the Quiet Caster Sing PCJC Type, Size: 100 mm to 150 mm series.
Part Number |
---|
PCJC-125 |
PCJC-151 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,225.00 | 1 Piece(s) | Quote | 168 | 140.01~220.00 | 150 | 75(80) | 75(80) | 100 | 100 | 12 | 125 | 38 | 38 | ||
฿ 1,350.00 | 1 Piece(s) | Quote | 190 | 140.01~220.00 | 180 | 75(80) | 75(80) | 100 | 100 | 12 | 150 | 38 | 40 |
How can we improve?
How can we improve?