1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for Medium Loads, Swivel (with Rotation Stopper), HJS Type, Sizes: 130 mm to 150 mm (Part Number)

Casters for Medium Loads, Swivel (with Rotation Stopper), HJS Type, Sizes: 130 mm to 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,533.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A Hjtype caster that includes a stopper that stops rotation of the wheel.

Part Number
HJS-130
HJS-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)

฿ 1,533.33

GIF CASTER 1 Piece(s) Quote 177150808013042

฿ 1,591.66

GIF CASTER 1 Piece(s) Quote 18718075(80)75(80)15038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper
Wheel specification Rubber Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Top Plate F1(mm) 108 Top Plate F2(mm) 108
Shaft Diameter D(Ø) 12 Eccentricity E(mm) 40 Load Category Medium Load
Shaft Bearing Steel Plate with Bearing