1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Duty Casters, Fixed HK Type, Sizes 130 mm/150 mm (HK-130)

GIF CASTER

Medium Duty Casters, Fixed HK Type, Sizes 130 mm/150 mm (HK-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Directionally-fixed type caster lighter than the J type. Standard type caster for medium duty being able to withstand strong impacts.

Part Number
HK-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Max. Load
(daN)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)

฿ 950.00

GIF CASTER 1 Piece(s) Quote 17715013042

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 140.01~220.00 Stopper (Detail) No
Wheel specification Rubber Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 100 Mounting Hole Pitch Transverse Direction(mm) 50(56)
Top Plate F1(mm) 137 Top Plate F2(mm) 93 Shaft Diameter D(Ø) 12
Load Category Medium Load Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HK-130 in the Medium Duty Casters, Fixed HK Type, Sizes 130 mm/150 mm series.

Products with similar specification

Part Number
HK-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Max. Load
(daN)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)

฿ 1,091.66

1 Piece(s) Quote 18718015038