(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster being lighter than the J type and being able to swivel freely. Standard type caster for medium duty being able to withstand strong impacts.
Part Number |
---|
HJ-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Max. Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,358.33 | GIF CASTER | 1 Piece(s) | Quote | 187 | 180 | Slotted Holes | 75(80) | 75(80) | 100 | 100 | 150 | 38 |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 140.01~220.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel specification | Rubber | Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel |
Shaft Diameter D(Ø) | 12 | Eccentricity E(mm) | 40 | Load Category | Medium Load |
Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part HJ-150 in the Swivel Caster for Medium Loads, HJ Type, Size 130/150 mm series.
Part Number |
---|
HJ-130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Max. Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,183.33 | 1 Piece(s) | Quote | 177 | 150 | Round hole | 80 | 80 | 108 | 108 | 130 | 42 |
How can we improve?
How can we improve?