1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type Caster TH Type Swivel Bracket for Heavy Load (Size 50 mm to 65 mm) (TFTH-65)

GIF CASTER

Low Floor Type Caster TH Type Swivel Bracket for Heavy Load (Size 50 mm to 65 mm) (TFTH-65)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low floor type caster in which almost none of the tire part protrudes past the hardware. Comes with free-swivel hardware.

Part Number
TFTH-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 2,758.33

GIF CASTER 1 Piece(s) Quote Plate Type Universal / Dual Wheels87320.01~485.00450Iron-Round hole12652545The wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Properties Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Pitch Longitudinal direction(mm) 94 Mounting Hole Pitch Transverse Direction(mm) 94 Top Plate F1(mm) 118
Top Plate F2(mm) 118 Load Category Heavy Load

Please check the type/dimensions/specifications of the part TFTH-65 in the Low Floor Type Caster TH Type Swivel Bracket for Heavy Load (Size 50 mm to 65 mm) series.

Products with similar specification

Part Number
TFTH-50
TH-50
TH-65
TRRTH-50
TRRTH-65
TSUITH-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 2,450.00

1 Piece(s) Quote Plate Type Universal / Dual Wheels70320.01~485.00350Iron-Round hole10502740The wheels on earthSteel Plate with Bearing

฿ 1,016.66

1 Piece(s) Quote Plate Type Universal / Dual Wheels / Related Components-320.01~485.00400----50--Metal Fitting Only - No Wheels-

฿ 1,125.00

1 Piece(s) Quote Plate Type Universal / Dual Wheels / Related Components-485.01~750.00500----65--Metal Fitting Only - No Wheels-

฿ 3,216.66

1 Piece(s) Quote Plate Type Universal / Dual Wheels70320.01~485.00350[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantRound hole10502740The wheels on earthSteel Plate with Bearing

฿ 3,441.66

1 Piece(s) Quote Plate Type Universal / Dual Wheels87320.01~485.00450[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantRound hole12652545The wheels on earthSteel Plate with Bearing

฿ 1,716.66

1 Piece(s) Quote Plate Type Universal / Dual Wheels70140.01~220.00150[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole105020.540The wheels on earthSteel Plate with Bearing