1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Traction Casters Fixed KHW/KW Type, Size 150 mm to 200 mm (Part Number)

Traction Casters Fixed KHW/KW Type, Size 150 mm to 200 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Directionally-fixed type caster for towing. Towing caster being strong against shocks and having excellent durability even when carrying heavy loads.

Part Number
RFKHW-150
RKHW-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Shaft Diameter D
(mm)

฿ 3,966.66

GIF CASTER 1 Piece(s) Quote 198485.01~750.00500[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1005614096201505020

฿ 4,425.00

GIF CASTER 1 Piece(s) Quote 198485.01~750.00500[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1005614096201505020

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Heavy Load Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing