(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Directionally-fixed type caster for towing. Towing caster being strong against shocks and having excellent durability even when carrying heavy loads.
Part Number |
---|
SHVKW-200 |
SVKW-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Shaft Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,116.66 | GIF CASTER | 1 Piece(s) | Quote | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] High impact rubber | Abrasion Resistance | 112 | 63 | 151 | 102 | 20 | 200 | 45 | 20 | ||
฿ 3,516.66 | GIF CASTER | 1 Piece(s) | Quote | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | Abrasion Resistance | 112 | 63 | 151 | 102 | 20 | 200 | 45 | 20 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Heavy Load | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
How can we improve?
How can we improve?