1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for Heavy Loads - Rotation - JH Type - Size 200 mm (RRJH-200)

GIF CASTER

Casters for Heavy Loads - Rotation - JH Type - Size 200 mm (RRJH-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The swivel part features a built-in thrust bearing and tapered roller bearing on the top and bottom, enabling the caster to swivel smoothly even when under heavy loads for long periods of time.

Part Number
RRJH-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Shaft Diameter D
(Ø)
Tire width R
(mm)
Load Category Shaft Diameter D
(mm)

฿ 9,725.00

GIF CASTER 1 Piece(s) Quote 485.01~750.00660[Nylon] Aluminum MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance2563Heavy Load25

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 250 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 112 Top Plate F1(mm) 140 Top Plate F2(mm) 140
Size A or outer diameter A of the tire(Ø) 200 Eccentricity E(mm) 70 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RRJH-200 in the Casters for Heavy Loads - Rotation - JH Type - Size 200 mm series.

Products with similar specification

Part Number
RFJH-200
RGJH-200
SHVJH-200
SVJH-200
UWBJH-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Shaft Diameter D
(Ø)
Tire width R
(mm)
Load Category Shaft Diameter D
(mm)

฿ 9,658.33

1 Piece(s) Quote 485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance2563Heavy Load25

฿ 6,566.66

1 Piece(s) Quote 320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance2563Heavy Load25

฿ 7,150.00

1 Piece(s) Quote 220.01~320.00250[Synthetic Rubber] High impact rubberAbrasion Resistance2045Light/Medium Load20

฿ 6,550.00

1 Piece(s) Quote 220.01~320.00250[Synthetic Rubber] RubberAbrasion Resistance2045Light/Medium Load20

฿ 13,373.98

1 Piece(s) 12 Day(s) 750.01~800[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant2542Heavy Load25