1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for Heavy Loads - Swivel (with Rotation Stopper) JMB Type, Size 100 mm to 130 mm

Casters for Heavy Loads - Swivel (with Rotation Stopper) JMB Type, Size 100 mm to 130 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A JMtype that includes a stopper for stopping rotation of the wheel.

Part Number
RFJMB-100
RFJMB-130
RGJMB-100
RGJMB-130
RGNJMB-100
RJMB-100
RJMB-130
RRJMB-100
RRJMB-130
UWBJMB-100
UWBJMB-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 3,250.00

GIF CASTER 1 Piece(s) 15 Day(s) 144220.01~320.00300[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance121005037Light/Medium Load

฿ 4,625.00

GIF CASTER 1 Piece(s) 15 Day(s) 177320.01~485.00450[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance201305040Heavy Load

฿ 2,833.33

GIF CASTER 1 Piece(s) 15 Day(s) 144140.01~220.00200[Synthetic Rubber] Aluminum RubberAbrasion Resistance121005037Light/Medium Load

฿ 3,700.00

GIF CASTER 1 Piece(s) 15 Day(s) 177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion Resistance201305040Light/Medium Load

฿ 3,066.66

GIF CASTER 1 Piece(s) 15 Day(s) 144320.01~485.00460[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance121004537Heavy Load

฿ 3,758.33

GIF CASTER 1 Piece(s) 15 Day(s) 144220.01~320.00300[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance121005037Light/Medium Load

฿ 5,091.66

GIF CASTER 1 Piece(s) 15 Day(s) 177320.01~485.00450[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance201305040Heavy Load

฿ 3,750.00

GIF CASTER 1 Piece(s) 15 Day(s) 144320.01~485.00460[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance121004537Heavy Load

฿ 4,991.66

GIF CASTER 1 Piece(s) 15 Day(s) 177485.01~750.00500[Nylon] Aluminum MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance201305040Heavy Load

฿ 4,441.66

GIF CASTER 1 Piece(s) Quote 144320.01~485.00460[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance121002937Heavy Load

฿ 6,883.33

GIF CASTER 1 Piece(s) Quote 177485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance201303640Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80 Mounting Hole Pitch Transverse Direction(mm) 80
Top Plate F1(mm) 108 Top Plate F2(mm) 108 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Frequently Asked Questions (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBJMB-130, the maximum load for one caster is 500 daN (510.0 kgf).
Using four casters, the maximum load is 500daN (510.0kgf) × 4 × 0.8 [safety factor] = 1,600 daN (1632.0kgf): including the dolly weight, the capacity is up to about 1,630 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < nylon wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < nylon and MC nylon wheels
Startability: Rubber wheels < urethane wheels << nylon and MC nylon wheels
Cushioning: MC nylon wheels << urethane wheels < rubber wheels