(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.
Part Number |
---|
RFKH-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,633.33 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 250 | 485.01~750.00 | 600 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 63 | 151 | 102 | 25 | 200 | 63 | Heavy Load |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part RFKH-200 in the Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm) series.
Part Number |
---|
RFKH-150 |
RGKH-150 |
RGKH-200 |
RKH-150 |
RRKH-150 |
RRKH-200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,691.66 | 1 Piece(s) | 15 Day(s) | 198 | 485.01~750.00 | 500 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 150 | 50 | Heavy Load | ||
฿ 2,650.00 | 1 Piece(s) | 15 Day(s) | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 100 | 56 | 140 | 96 | 20 | 150 | 50 | Light/Medium Load | ||
฿ 3,533.33 | 1 Piece(s) | 15 Day(s) | 250 | 320.01~485.00 | 410 | [Synthetic Rubber] Rubber made of steel plate | Abrasion Resistance | 112 | 63 | 151 | 102 | 25 | 200 | 63 | Heavy Load | ||
฿ 4,150.00 | 1 Piece(s) | 15 Day(s) | 198 | 485.01~750.00 | 500 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 150 | 50 | Heavy Load | ||
฿ 3,975.00 | 1 Piece(s) | 15 Day(s) | 198 | 485.01~750.00 | 550 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 100 | 56 | 140 | 96 | 20 | 150 | 50 | Heavy Load | ||
฿ 6,700.00 | 1 Piece(s) | 15 Day(s) | 250 | 485.01~750.00 | 660 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 112 | 63 | 151 | 102 | 25 | 200 | 63 | Heavy Load |
How can we improve?
How can we improve?