1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm) (Part Number)

GIF CASTER

Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.

Part Number
RGKH-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

฿ 2,650.00

GIF CASTER 1 Piece(s) 15 Day(s) 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance10056140962015050Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RGKH-150 in the Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm) series.

Products with similar specification

Part Number
RFKH-150
RFKH-200
RGKH-200
RKH-150
RRKH-150
RRKH-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

฿ 3,691.66

1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10056140962015050Heavy Load

฿ 6,633.33

1 Piece(s) 15 Day(s) 250485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112631511022520063Heavy Load

฿ 3,533.33

1 Piece(s) 15 Day(s) 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112631511022520063Heavy Load

฿ 4,150.00

1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10056140962015050Heavy Load

฿ 3,975.00

1 Piece(s) 15 Day(s) 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant10056140962015050Heavy Load

฿ 6,700.00

1 Piece(s) 15 Day(s) 250485.01~750.00660[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112631511022520063Heavy Load