(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.
Part Number |
---|
RKH-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,600.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part RKH-130 in the Casters for Heavy Loads - Fixed KH Type, Size 100 mm to 130 mm series.
Part Number |
---|
RGKH-130 |
RGNKH-100 |
RKH-100 |
RRKH-100 |
RRKH-130 |
UWBKH-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,216.66 | 1 Piece(s) | 15 Day(s) | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Light/Medium Load | ||
฿ 1,791.66 | 1 Piece(s) | Quote | 144 | 320.01~485.00 | 460 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 103 | 52 | 139 | 88 | 12 | 100 | 45 | Heavy Load | ||
฿ 2,483.33 | 1 Piece(s) | 15 Day(s) | 144 | 220.01~320.00 | 300 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 103 | 52 | 139 | 88 | 12 | 100 | 50 | Light/Medium Load | ||
฿ 2,483.33 | 1 Piece(s) | 15 Day(s) | 144 | 320.01~485.00 | 460 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 103 | 52 | 139 | 88 | 12 | 100 | 45 | Heavy Load | ||
฿ 3,500.00 | 1 Piece(s) | 15 Day(s) | 177 | 485.01~750.00 | 500 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load | ||
฿ 3,175.00 | 1 Piece(s) | Quote | 144 | 320.01~485.00 | 460 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 103 | 52 | 139 | 88 | 12 | 100 | 29 | Heavy Load |
How can we improve?
How can we improve?