1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm

GIF CASTER

Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,391.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster that can withstand heavy loads and that includes hardware that is capable of swiveling freely.

Part Number
RGJM-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 3,391.66

GIF CASTER 1 Piece(s) 15 Day(s) 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RGJM-150 in the Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm series.

Frequently Asked Questions (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBJM-200, the maximum load for one caster is 660 daN (673.2 kgf).
 Using four casters, the maximum load is 660daN (673.2kgf) × 4 × 0.8 [safety factor] = 2,112 daN (2154.24kgf): including the dolly weight, the capacity is up to about 2,150 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < MC nylon wheels
Startability: Rubber wheels < urethane wheels << MC nylon wheels
Cushioning: MC nylon wheels << urethane wheels < rubber wheels

Products with similar specification

Part Number
RFJM-150
RFJM-200
RGJM-200
RJM-150
RRJM-150
RRJM-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

฿ 4,425.00

1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

฿ 7,991.66

1 Piece(s) 15 Day(s) 250485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112112140140252006358Heavy Load

฿ 4,900.00

1 Piece(s) 15 Day(s) 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load

฿ 4,883.33

1 Piece(s) 15 Day(s) 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

฿ 4,716.66

1 Piece(s) 15 Day(s) 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201505045Heavy Load

฿ 8,066.66

1 Piece(s) 15 Day(s) 250485.01~750.00660[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252006358Heavy Load