(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster that can withstand heavy loads and that includes hardware that is capable of swiveling freely.
Part Number |
---|
RFJM-100 |
RFJM-130 |
RGJM-100 |
RGJM-130 |
RGNJM-100 |
RJM-100 |
RJM-130 |
RRJM-100 |
RRJM-130 |
UWBJM-100 |
UWBJM-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,566.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 144 | 220.01~320.00 | 300 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 12 | 100 | 50 | 37 | Light/Medium Load | ||
฿ 3,750.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 20 | 130 | 50 | 40 | Heavy Load | ||
฿ 2,150.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 144 | 140.01~220.00 | 200 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 12 | 100 | 50 | 37 | Light/Medium Load | ||
฿ 2,825.00 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 20 | 130 | 50 | 40 | Light/Medium Load | ||
฿ 2,383.33 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 144 | 320.01~485.00 | 460 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 12 | 100 | 45 | 37 | Heavy Load | ||
฿ 3,066.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 144 | 220.01~320.00 | 300 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 12 | 100 | 50 | 37 | Light/Medium Load | ||
฿ 4,216.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 20 | 130 | 50 | 40 | Heavy Load | ||
฿ 3,066.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 144 | 320.01~485.00 | 460 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 12 | 100 | 45 | 37 | Heavy Load | ||
฿ 4,116.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 177 | 485.01~750.00 | 500 | [Nylon] Aluminum MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 20 | 130 | 50 | 40 | Heavy Load | ||
฿ 3,758.33 | GIF CASTER | 1 Piece(s) | Quote | 144 | 320.01~485.00 | 460 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 12 | 100 | 29 | 37 | Heavy Load | ||
฿ 6,000.00 | GIF CASTER | 1 Piece(s) | Quote | 177 | 485.01~750.00 | 500 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 20 | 130 | 36 | 40 | Heavy Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 80 | Mounting Hole Pitch Transverse Direction(mm) | 80 |
Top Plate F1(mm) | 108 | Top Plate F2(mm) | 108 | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
How can we improve?
How can we improve?