1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Load Casters (Small Type) Fixed KH Type, Size 50 mm (FKH-50-CP)

GIF CASTER

Heavy Load Casters (Small Type) Fixed KH Type, Size 50 mm (FKH-50-CP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series that can enables heavy loads to be supported with small wheels by making the top plate large.

Part Number
FKH-50-CP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,050.00

GIF CASTER 1 Piece(s) Quote 80.01~140.00100Iron-27Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 72 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 66
Mounting Hole Pitch Transverse Direction(mm) 36 Top Plate F1(mm) 85 Top Plate F2(mm) 52
Shaft Diameter D(Ø) 10 Size A or outer diameter A of the tire(Ø) 50 Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part FKH-50-CP in the Heavy Load Casters (Small Type) Fixed KH Type, Size 50 mm series.

Products with similar specification

Part Number
FAKH-50-CP
RGNKH-50-CP
RRKH-50-CP
SUIKH-50-CP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 732.39

1 Piece(s) Quote 35.01~80.0060Iron-27Slide Bearing

฿ 742.45

1 Piece(s) Quote 140.01~220.00200[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance28Steel Plate with Bearing

฿ 1,441.66

1 Piece(s) Quote 140.01~220.00200[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant27Steel Plate with Bearing

฿ 702.19

1 Piece(s) Quote 35.01~80.0080[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20.5Steel Plate with Bearing