1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 200 mm (SUIKABZ-200)

GIF CASTER

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 200 mm (SUIKABZ-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a stopper that stops rotation of the wheel. Features include a lighter weight than casters from other series.

Part Number
SUIKABZ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 6,058.33

GIF CASTER 1 Piece(s) Quote -320.01~485.00400[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance42Heavy LoadSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 250 Stopper (Detail) With Rotation Stopper
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 151 Top Plate F2(mm) 102
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 200 Stopper Pedal Specifications Right
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part SUIKABZ-200 in the Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 200 mm series.

Products with similar specification

Part Number
PKABZ-200
PNAKABZ-200
PNDKABZ-200
UWAKABZ-200
UWBDKABZ-200
UWBKABZ-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 5,716.66

1 Piece(s) Quote -220.01~320.00250[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Light/Medium LoadSlide Bearing

฿ 5,358.33

1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadSlide Bearing

฿ 6,539.63

1 Piece(s) 9 Day(s) -140.01~220.00220[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadStainless Steel Bearing

฿ 11,723.57

1 Piece(s) 14 Day(s) -485.01~750.00500[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant42Heavy LoadSlide Bearing

฿ 15,116.36

1 Piece(s) 14 Day(s) -485.01~750.00500[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant42Heavy LoadStainless Steel Bearing

฿ 12,524.39

1 Piece(s) 14 Day(s) -485.01~750.00500[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant42Heavy LoadSteel Plate with Bearing