1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 150 mm (SKABZ-150)

GIF CASTER

Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 150 mm (SKABZ-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster comprising a stopper for stopping rotation of the wheel that is entirely made of stainless steel hardware except the leaf spring.

Part Number
SKABZ-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 3,900.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] RubberAbrasion Resistance45Light/Medium LoadSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 198 Stopper (Detail) With Rotation Stopper
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Stopper Pedal Specifications Right
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part SKABZ-150 in the Stainless Steel Caster Holder (with Rotation Stopper) KABZ Type Size 150 mm series.

Products with similar specification

Part Number
PKABZ-150
PNAKABZ-150
PNDKABZ-150
SRKABZ-150
SUIEKABZ-150
SUIKABZ-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 4,056.91

1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Light/Medium LoadSlide Bearing

฿ 4,058.33

1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Light/Medium LoadSlide Bearing

฿ 5,092.47

1 Piece(s) 7 Day(s) -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Light/Medium LoadStainless Steel Bearing

฿ 4,641.66

1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] Red rubberAbrasion Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 7,039.63

1 Piece(s) 12 Day(s) Static electricity prevention220.01~320.00300[Urethane] Conductive urethanAntistatic38Light/Medium LoadSteel Plate with Bearing

฿ 4,650.00

1 Piece(s) Quote -220.01~320.00300[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance38Light/Medium LoadSteel Plate with Bearing