1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Caster, Fixed (With Rotation Stopper), KABZ Type Size 130 mm (PNKABZ-130)

GIF CASTER

Stainless Steel Caster, Fixed (With Rotation Stopper), KABZ Type Size 130 mm (PNKABZ-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster comprising of a stopper for stopping rotation of the wheel and that is entirely made of stainless steel except the leaf spring.

Part Number
PNKABZ-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 3,550.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 177 Stopper (Detail) With Rotation Stopper
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load
Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PNKABZ-130 in the Stainless Steel Caster, Fixed (With Rotation Stopper), KABZ Type Size 130 mm series.

Products with similar specification

Part Number
PKABZ-130
PNAKABZ-130
PNDKABZ-130
PNUAKABZ-130
PNUDKABZ-130
PNUKABZ-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 3,691.66

1 Piece(s) Quote -140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance42Slide Bearing

฿ 3,450.00

1 Piece(s) Quote -80.01~140.00120[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 4,691.66

1 Piece(s) Quote -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 4,158.33

1 Piece(s) Quote -80.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance35Slide Bearing

฿ 5,183.33

1 Piece(s) Quote -140.01~220.00200[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance35Stainless Steel Bearing

฿ 4,283.33

1 Piece(s) Quote -140.01~220.00200[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance35Steel Plate with Bearing