Stainless Steel Caster, JAB Type Swivel Bracket With Stopper (Size 200 mm)

Brand :
GIFUSANKENKOGYO

Caution

    Product Description

    [Features]
    · The metal fittings are all made of stainless steel (SUS304 [18-8 STAINLESS]) except the leaf spring.
    · The leaf spring uses SK5 (carbon tool steel) and nickel chrome plating on the surface to maintain the spring properties.
    · The metal stopper stops the rotation of the wheel and the turning of the metal.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Caster, JAB Type Swivel Bracket With Stopper (Size 200 mm) | GIFUSANKENKOGYO | MISUMI Thailand