1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Swivel (With Double Stopper) JAB Type Size 150 mm (PJAB-150)

GIF CASTER

Stainless Steel Caster Swivel (With Double Stopper) JAB Type Size 150 mm (PJAB-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster made entirely of stainless steel hardware (except the leaf spring) that includes a stopper for stopping rotation of the wheel and the swiveling of the hardware simultaneously.

Part Number
PJAB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 5,626.52

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Light/Medium LoadSlide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 198 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Eccentricity E(mm) 45
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PJAB-150 in the Stainless Steel Caster Swivel (With Double Stopper) JAB Type Size 150 mm series.

Products with similar specification

Part Number
CRJAB-150
PBDJAB-150
PBJAB-150
PNAJAB-150
PNDJAB-150
PNJAB-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 6,223.57

1 Piece(s) 7 Day(s) -140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 6,852.64

1 Piece(s) 7 Day(s) -220.01~320.00300[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Light/Medium LoadStainless Steel Bearing

฿ 5,920.73

1 Piece(s) 7 Day(s) -220.01~320.00300[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 5,568.59

1 Piece(s) 7 Day(s) -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Light/Medium LoadSlide Bearing

฿ 6,662.09

1 Piece(s) 7 Day(s) -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Light/Medium LoadStainless Steel Bearing

฿ 5,639.22

1 Piece(s) 7 Day(s) -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Light/Medium LoadSteel Plate with Bearing