1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Swivel (with Double Stopper) JAB Type Size 100 mm

Stainless Steel Caster Swivel (with Double Stopper) JAB Type Size 100 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,434.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A free-swivel caster in which rust-resistant stainless steel has been used for all hardware.

Part Number
CRJAB-100
PBDJAB-100
PBJAB-100
PJAB-100
PNAJAB-100
PNDJAB-100
PNJAB-100
PNUAJAB-100
PNUDJAB-100
PNUJAB-100
SJAB-100
SRJAB-100
SUIEJAB-100
SUIJAB-100
UWAJAB-100
UWBDJAB-100
UWBJAB-100
UWBSDJAB-100
UWBSJAB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 3,892.27

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance35Steel Plate with Bearing

฿ 4,232.72

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Stainless Steel Bearing

฿ 3,610.26

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Steel Plate with Bearing

฿ 3,438.51

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Slide Bearing

฿ 3,434.95

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 4,160.56

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 3,492.88

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing

฿ 3,757.11

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Slide Bearing

฿ 4,378.55

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Stainless Steel Bearing

฿ 3,853.65

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 3,476.11

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00130[Synthetic Rubber] RubberAbrasion Resistance35Steel Plate with Bearing

฿ 3,767.27

GIF CASTER 1 Piece(s) 7 Day(s) -80.01~140.00100[Synthetic Rubber] Red rubberAbrasion Resistance35Steel Plate with Bearing

฿ 5,466.66

GIF CASTER 1 Piece(s) Quote Static electricity prevention140.01~220.00180[Urethane] Conductive urethanAntistatic32Steel Plate with Bearing

฿ 4,000.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance32Steel Plate with Bearing

฿ 5,150.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Slide Bearing

฿ 7,025.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Stainless Steel Bearing

฿ 5,816.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance29Steel Plate with Bearing

฿ 6,283.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 5,383.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 144 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 71
Mounting Hole Pitch Transverse Direction(mm) 71 Top Plate F1(mm) 95 Top Plate F2(mm) 95
Shaft Diameter D(Ø) 12 Size A or outer diameter A of the tire(Ø) 100 Eccentricity E(mm) 35
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth