1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster, JAB Type Swivel Bracket With Stopper (Size 75 mm) (SJAB-75)

GIF CASTER

Stainless Steel Caster, JAB Type Swivel Bracket With Stopper (Size 75 mm) (SJAB-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The metal fittings are all made of stainless steel (SUS304 [18-8 STAINLESS]) except the leaf spring.
· The leaf spring uses SK5 (carbon tool steel) and nickel chrome plating on the surface to maintain the spring properties.
· The metal stopper stops the rotation of the wheel and the turning of the metal.

Part Number
SJAB-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,092.47

GIF CASTER 1 Piece(s) 7 Day(s) -35.01~80.0080[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 101 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 82 Top Plate F2(mm) 82
Shaft Diameter D(Ø) 10 Size A or outer diameter A of the tire(Ø) 75 Eccentricity E(mm) 22
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part SJAB-75 in the Stainless Steel Caster, JAB Type Swivel Bracket With Stopper (Size 75 mm) series.

Products with similar specification

Part Number
PJAB-75
PNAJAB-75
PNDJAB-75
SRJAB-75
SUIEJAB-75
SUIJAB-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,027.43

1 Piece(s) 7 Day(s) -80.01~140.00100[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance32Slide Bearing

฿ 2,025.91

1 Piece(s) 7 Day(s) -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 2,701.21

1 Piece(s) 7 Day(s) -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 2,296.23

1 Piece(s) 7 Day(s) -35.01~80.0060[Synthetic Rubber] Red rubberAbrasion Resistance32Steel Plate with Bearing

฿ 3,182.41

1 Piece(s) 11 Day(s) Static electricity prevention80.01~140.00120[Urethane] Conductive urethanAntistatic32Steel Plate with Bearing

฿ 2,341.97

1 Piece(s) 11 Day(s) -80.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance32Steel Plate with Bearing