1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Swivel JA Type Size 200 mm

Stainless Steel Caster Swivel JA Type Size 200 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,591.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A free-swivel caster in which rust-resistant stainless steel has been used for all hardware.

Part Number
CRJA-200
PBDJA-200
PBJA-200
PJA-200
PNAJA-200
PNDJA-200
PNJA-200
PNUAJA-200
PNUDJA-200
PNUJA-200
SHJA-200
SJA-200
SRJA-200
SUIEJA-200
SUIJA-200
UWAJA-200
UWBDJA-200
UWBJA-200
UWBSDJA-200
UWBSJA-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 7,666.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 8,166.15

GIF CASTER 1 Piece(s) 7 Day(s) -320.01~485.00400[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Heavy LoadStainless Steel Bearing

฿ 7,238.31

GIF CASTER 1 Piece(s) 7 Day(s) -320.01~485.00400[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Heavy LoadSteel Plate with Bearing

฿ 6,962.90

GIF CASTER 1 Piece(s) 7 Day(s) -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Light/Medium LoadSlide Bearing

฿ 6,688.51

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00160[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadSlide Bearing

฿ 7,861.28

GIF CASTER 1 Piece(s) 7 Day(s) -140.01~220.00220[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadStainless Steel Bearing

฿ 6,808.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00220[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadSteel Plate with Bearing

฿ 7,435.97

GIF CASTER 1 Piece(s) 7 Day(s) -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance42Light/Medium LoadSlide Bearing

฿ 8,601.62

GIF CASTER 1 Piece(s) 7 Day(s) -320.01~485.00350[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance42Heavy LoadStainless Steel Bearing

฿ 7,619.91

GIF CASTER 1 Piece(s) 7 Day(s) -320.01~485.00350[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance42Heavy LoadSteel Plate with Bearing

฿ 7,500.00

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Synthetic Rubber] High impact rubberAbrasion Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 6,591.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Synthetic Rubber] RubberAbrasion Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 7,500.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] Red rubberAbrasion Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 10,893.80

GIF CASTER 1 Piece(s) 38 Day(s) Static electricity prevention320.01~485.00400[Urethane] Conductive urethanAntistatic42Heavy LoadSteel Plate with Bearing

฿ 7,491.66

GIF CASTER 1 Piece(s) Quote -320.01~485.00400[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance42Heavy LoadSteel Plate with Bearing

฿ 13,044.71

GIF CASTER 1 Piece(s) 12 Day(s) -485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance42Heavy LoadSlide Bearing

฿ 16,438.51

GIF CASTER 1 Piece(s) 12 Day(s) -485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance42Heavy LoadStainless Steel Bearing

฿ 13,845.52

GIF CASTER 1 Piece(s) 12 Day(s) -485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance42Heavy LoadSteel Plate with Bearing

฿ 13,028.96

GIF CASTER 1 Piece(s) 12 Day(s) -485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance34Heavy LoadStainless Steel Bearing

฿ 11,119.91

GIF CASTER 1 Piece(s) 12 Day(s) -485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance34Heavy LoadSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 250 Stopper (Detail) No
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 112 Top Plate F1(mm) 140 Top Plate F2(mm) 140
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 200 Eccentricity E(mm) 58
Metal Fitting Specifications The wheels on earth