1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster Swivel JA Type Size 130 mm (SRJA-130)

GIF CASTER

Stainless Steel Caster Swivel JA Type Size 130 mm (SRJA-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A free-swivel caster in which rust-resistant stainless steel has been used for all hardware.

Part Number
SRJA-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 4,492.37

GIF CASTER 1 Piece(s) 9 Day(s) -80.01~140.00140[Synthetic Rubber] Red rubberAbrasion Resistance42Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 177 Stopper (Detail) No
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 130 Eccentricity E(mm) 40
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part SRJA-130 in the Stainless Steel Caster Swivel JA Type Size 130 mm series.

Products with similar specification

Part Number
PJA-130
PNAJA-130
PNDJA-130
SUIEJA-130
SUIJA-130
UWAJA-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 4,112.80

1 Piece(s) 9 Day(s) -140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance42Slide Bearing

฿ 3,933.43

1 Piece(s) 9 Day(s) -80.01~140.00120[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 5,043.19

1 Piece(s) 9 Day(s) -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 6,563.00

1 Piece(s) 14 Day(s) Static electricity prevention220.01~320.00250[Urethane] Conductive urethanAntistatic35Steel Plate with Bearing

฿ 4,766.66

1 Piece(s) Quote -220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance35Steel Plate with Bearing

฿ 6,357.21

1 Piece(s) 14 Day(s) -220.01~320.00300[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant36Slide Bearing