1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Caster Swivel JA Type Size 75 mm (PJA-75)

GIF CASTER

Stainless Steel Caster Swivel JA Type Size 75 mm (PJA-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A free-swivel caster in which rust-resistant stainless steel has been used for all hardware.

Part Number
PJA-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,741.66

GIF CASTER 1 Piece(s) 15 Day(s) -80.01~140.00100[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance32Slide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 101 Stopper (Detail) No
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 82 Top Plate F2(mm) 82
Shaft Diameter D(Ø) 10 Size A or outer diameter A of the tire(Ø) 75 Eccentricity E(mm) 22
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PJA-75 in the Stainless Steel Caster Swivel JA Type Size 75 mm series.

Products with similar specification

Part Number
CRJA-75
PBDJA-75
PBJA-75
PNAJA-75
PNDJA-75
PNJA-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,091.66

1 Piece(s) Quote -35.01~80.0080[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance32Steel Plate with Bearing

฿ 2,433.43

1 Piece(s) 7 Day(s) -80.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance32Stainless Steel Bearing

฿ 1,908.33

1 Piece(s) Quote -80.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance32Steel Plate with Bearing

฿ 1,725.00

1 Piece(s) Quote -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 2,348.06

1 Piece(s) 7 Day(s) -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 1,775.00

1 Piece(s) Quote -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing