1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Load Caster, Swivel (Includes Double Stopper), JBtype, Size 250 mm

Medium Load Caster, Swivel (Includes Double Stopper), JBtype, Size 250 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,058.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard type caster for medium loads; a turning type caster that includes stoppers that stop the rotation of the wheel and turning of the hardware simultaneously.

Part Number
CRJB-250
SJB-250
SRJB-250
SUIJB-250
UWBSJB-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category

฿ 5,508.33

GIF CASTER 1 Piece(s) Quote 320.01~485.00330[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance50Medium Load

฿ 5,058.33

GIF CASTER 1 Piece(s) 15 Day(s) 320.01~485.00330[Synthetic Rubber] RubberAbrasion Resistance50Medium Load

฿ 5,441.66

GIF CASTER 1 Piece(s) Quote 220.01~320.00260[Synthetic Rubber] Red rubberAbrasion Resistance50Light/Medium Load

฿ 6,458.33

GIF CASTER 1 Piece(s) 15 Day(s) 485.01~750.00500[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance45Medium Load

฿ 15,210.87

GIF CASTER 1 Piece(s) 12 Day(s) 485.01~750.00550[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 305 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 125
Mounting Hole Pitch Transverse Direction(mm) 125 Top Plate F1(mm) 160 Top Plate F2(mm) 160
Shaft Diameter D(Ø) 25 Size A or outer diameter A of the tire(Ø) 250 Eccentricity E(mm) 71
Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing