1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Conveyor Roller (for Medium/Heavy Load) SERIES FF3

Conveyor Roller (for Medium/Heavy Load) SERIES FF3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,144.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Highly functional multi-purpose plastic conveyor rollers with improved dustproof and waterproof performance, as well as excellent impact resistance and sound deadening properties.
[Features]
·For medium and heavy loads. A double labyrinth seal is used for the seal part.
·Press bearings (steel, stainless steel) and precision bearings (6002ZZ) are available.
·In addition, the tube material can be selected from hard polyvinyl chloride (PVC) and steel (ST), which have excellent impact resistance, depending on the application.
·The diameter can be selected from ⌀50, 51, 57, and 61 mm (diameters of 50, 51, 57, and 61 mm) according to the application.
[Applications]
·Ideal for small packages, bottles, cans, foods, newspapers, magazines, textiles, lightweight cartons, and other lightweight items.
·Because it contains bearings, it can rotate more smoothly.
·Because it uses a double labyrinth seal, it is durable even in dusty and watery environments.

 
Part Number
FF32V50-12-100
FF32V50-12-200
FF32V50-12-300
FF32V50-12-400
FF32V50-12-500
FF32V50-12-600
FF32V50-12-700
FF32V57-12-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width W
(mm)
Load (Reference)
(N)

฿ 1,144.65

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050100323 (Value of length of the rollers 400)

฿ 1,190.01

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050200323 (Value of length of the rollers 400)

฿ 1,265.59

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050300323 (Value of length of the rollers 400)

฿ 1,310.95

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050400323 (Value of length of the rollers 400)

฿ 1,401.65

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050500323 (Value of length of the rollers 400)

฿ 1,431.89

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050600323 (Value of length of the rollers 400)

฿ 1,537.71

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1050700323 (Value of length of the rollers 400)

฿ 1,734.24

FSG ROLLER FF3 1 Piece(s) 11 Day(s) 1057700519 (Value of length of the rollers 400)

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Roller Material Hard PVC (PVC)
Shaft Type No axis (round hole) Bearing Double Surface Treatment No
Properties Standard / Water Resistance Bearing Material Steel Operating Temperature Range(°C) -10::50
Bearing 6002ZZ