1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JB Type Caster With Stopper Swivel Bracket (Size 100 mm) for Medium Load (PJB-100)

GIF CASTER

JB Type Caster With Stopper Swivel Bracket (Size 100 mm) for Medium Load (PJB-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The stopper of the JB metal fitting, simultaneously halts the rotation of the wheel and swiveling of the metal fitting.

Part Number
PJB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,225.00

GIF CASTER 1 Piece(s) Quote -80.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance35Slide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 144 Stopper (Detail) With Double Stopper (Rotation + Turning)
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 71
Mounting Hole Pitch Transverse Direction(mm) 71 Top Plate F1(mm) 95 Top Plate F2(mm) 95
Shaft Diameter D(Ø) 12 Size A or outer diameter A of the tire(Ø) 100 Eccentricity E(mm) 35
Load Category Light/Medium Load Stopper Pedal Specifications Right Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PJB-100 in the JB Type Caster With Stopper Swivel Bracket (Size 100 mm) for Medium Load series.

Products with similar specification

Part Number
CRJB-100
PBDJB-100
PBJB-100
PNAJB-100
PNDJB-100
PNJB-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,700.00

1 Piece(s) Quote -80.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance35Steel Plate with Bearing

฿ 2,183.33

1 Piece(s) Quote -140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance35Stainless Steel Bearing

฿ 1,416.66

1 Piece(s) Quote -140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance35Steel Plate with Bearing

฿ 1,208.33

1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 2,083.33

1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 1,258.33

1 Piece(s) Quote -80.01~140.00100[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing