(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard, directionally-fixed type caster for medium loads.
Part Number |
---|
SK-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,591.66 | GIF CASTER | 1 Piece(s) | 15 Day(s) | 305 | 320.01~485.00 | 330 | [Synthetic Rubber] Rubber | Abrasion Resistance | 140 | 80 | 200 | 140 | 250 | 50 | Medium Load |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Shaft Diameter D(Ø) | 25 | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part SK-250 in the Medium Load Caster Fixed K type Size 250 mm to 300 mm series.
Part Number |
---|
CRK-250 |
SK-300 |
SRK-250 |
SUIK-250 |
SUIK-300 |
UWBSK-250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,033.33 | 1 Piece(s) | Quote | 305 | 320.01~485.00 | 330 | [Synthetic Rubber] Heat Resistant Rubber | Abrasion Resistance / Chemical Resistance | 140 | 80 | 200 | 140 | 250 | 50 | Medium Load | ||
฿ 4,613.98 | 1 Piece(s) | 15 Day(s) | 374 | 320.01~485.00 | 350 | [Synthetic Rubber] Rubber | Abrasion Resistance | 160 | 90 | 220 | 150 | 300 | 50 | Medium Load | ||
฿ 3,975.00 | 1 Piece(s) | Quote | 305 | 220.01~320.00 | 260 | [Synthetic Rubber] Red rubber | Abrasion Resistance | 140 | 80 | 200 | 140 | 250 | 50 | Light/Medium Load | ||
฿ 4,991.66 | 1 Piece(s) | 15 Day(s) | 305 | 485.01~750.00 | 500 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 140 | 80 | 200 | 140 | 250 | 45 | Medium Load | ||
฿ 9,283.33 | 1 Piece(s) | Quote | 374 | 485.01~750.00 | 600 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 160 | 90 | 220 | 150 | 300 | 50 | Medium Load | ||
฿ 13,717.98 | 1 Piece(s) | 12 Day(s) | 305 | 485.01~750.00 | 550 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 140 | 80 | 200 | 140 | 250 | 36 | Medium Load |
How can we improve?
How can we improve?