1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Load Caster Fixed K Type Size 130 mm

Medium Load Caster Fixed K Type Size 130 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, directionally-fixed type caster for medium loads.

Part Number
CRK-130
PBDK-130
PBK-130
PK-130
PNAK-130
PNDK-130
PNK-130
PNUAK-130
PNUDK-130
PNUK-130
SK-130
SRK-130
SUIEK-130
SUIK-130
UWAK-130
UWBDK-130
UWBK-130
UWBSDK-130
UWBSK-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,600.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance42Steel Plate with Bearing

฿ 2,658.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Stainless Steel Bearing

฿ 1,516.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Steel Plate with Bearing

฿ 1,233.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance42Slide Bearing

฿ 983.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00120[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 2,283.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 1,091.66

GIF CASTER 1 Piece(s) Quote -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing

฿ 1,725.00

GIF CASTER 1 Piece(s) Quote -80.01~140.00120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Slide Bearing

฿ 2,800.00

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Stainless Steel Bearing

฿ 1,858.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00200[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Steel Plate with Bearing

฿ 1,033.33

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00180[Synthetic Rubber] RubberAbrasion Resistance42Steel Plate with Bearing

฿ 1,533.33

GIF CASTER 1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] Red rubberAbrasion Resistance42Steel Plate with Bearing

฿ 4,041.66

GIF CASTER 1 Piece(s) Quote Static electricity prevention220.01~320.00250[Urethane] Conductive urethanAntistatic35Steel Plate with Bearing

฿ 1,733.33

GIF CASTER 1 Piece(s) 15 Day(s) -220.01~320.00250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance35Steel Plate with Bearing

฿ 3,883.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Slide Bearing

฿ 6,666.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Stainless Steel Bearing

฿ 5,233.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance36Steel Plate with Bearing

฿ 5,783.33

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Stainless Steel Bearing

฿ 3,926.32

GIF CASTER 1 Piece(s) 11 Day(s) -220.01~320.00250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance30Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 177 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 50(56) Top Plate F1(mm) 137 Top Plate F2(mm) 93
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth

Frequently Asked Questions (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBK-130, the maximum load for one caster is 250 daN (255.0 kgf).
Using four casters, the maximum load is 250 daN (255.0 kgf) × 4 × 0.8 [safety factor] = 800 daN (816 kgf): including the dolly weight, the capacity is up to about 810 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < nylon wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < nylon and MC nylon wheels
Startability: Rubber wheels < urethane wheels << nylon and MC nylon wheels
Cushioning: Nylon and MC nylon wheels << urethane wheels < rubber wheels